
Brand: Hubbell Wiring Device-Kellems
Catalog ID: VCGP100
Standard Product
Application
Marine Lighting
Catalog Number
VCGP100
Color
Clear
EU RoHS Indicator
Yes
Item Type
Lamp Included
No
Material
Glass
Specifications
Style
Vapor Tight
UPC
783585911038
Dimensions
7.3 in x 3.9 in x 3.8 in
Height
3.8 in
Length
7.3 in
Width
3.9 in
Wattage
150 Max
EU RoHS Indicator
Yes
Carton Quantity
1