

Brand: Killark
Catalog ID: LL27
Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
LL27
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Iron
Product Family
Fittings
Series
Duraloy 7 Series
Type
Conduit Body
UPC
783936011110
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
1.31
Height
3.75 in
Hub Size
3/4"
Length
11 in
Weight
1.31 lb
Width
7 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LL
Carton Quantity
5