LL57SA - 1-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body
Image of LL57SA LL57SA - 1-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

LL57SA - 1-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: LL57SA

1-1/2" LL Hub, Aluminum Duraloy 7 Conduit Body

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LL57SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936080147

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

1.03

Height

3.75 in

Hub Size

1-1/2"

Length

11 in

Width

7 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

2