Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM65 Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM65 Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
play
3D View
play
360 View
Image of HBL63CM65 Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM65

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Nickel plated brass shell for positive alignment
  • Copper crimp barrels for reliable terminations
  • Nickel plated brass contacts for corrossion resistance

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM65

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Housing Type - Standard
  • Product Type - Replacement Plugs

UPC

783585808734

Dimensions

Display Size

Standard Sized

Weight

1.31 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

5

Pallet Quantity

600