LR67SA - 2" LR Hub, Aluminum Duraloy 7 Conduit Body
Image of LR67SA LR67SA - 2" LR Hub, Aluminum Duraloy 7 Conduit Body
*Representative image
Image of LR67SA LR67SA - 2" LR Hub, Aluminum Duraloy 7 Conduit Body

LR67SA - 2" LR Hub, Aluminum Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: LR67SA

2" LR Hub, Aluminum Duraloy 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LR67SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936080253

Dimensions

Dimensions

9.5 in x 6 in x 4.5 in

Gross Weight with Packaging

1.85

Height

4.5 in

Hub Size

2"

Length

9.5 in

Width

6 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LR