LR87SA - 3" LR Hub, Aluminum Duraloy 7 Conduit Body
Image of LR87SA LR87SA - 3" LR Hub, Aluminum Duraloy 7 Conduit Body
*Representative image
Image of LR87SA LR87SA - 3" LR Hub, Aluminum Duraloy 7 Conduit Body

LR87SA - 3" LR Hub, Aluminum Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: LR87SA

3" LR Hub, Aluminum Duraloy 7 Conduit Body

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LR87SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936080277

Dimensions

Dimensions

12 in x 6.87 in x 5.125 in

Gross Weight with Packaging

3.99

Height

5.125 in

Hub Size

3"

Length

12 in

Width

6.87 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LR