Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque
Image of HW-MGFTKIT Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque
*Representative image
Image of HW-MGFTKIT Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque

Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-MGFTKIT

Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque

Mounting Foot Kit to be used with the Premier Series line of enclosures (4 pieces per kit).

Mounting Foot Kit to be used with the Premier Series line of enclosures (4 pieces per kit).

General

Accessory Type

Mounting Foot Kit

Catalog Number

HW-MGFTKIT

Material

Fiberglass

Type

Accessory

UPC

786725856374

Dimensions

Weight

0.01 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

2340