Image of HLF0690B NEXTFRAME Ladder Rack, Flat Turn, 6", Black

NEXTFRAME Ladder Rack, Flat Turn, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLF0690B

NEXTFRAME Ladder Rack, Flat Turn, 6", Black

General

Catalog Number

HLF0690B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620819549

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft