




Brand: Hubbell Premise Wiring
Catalog ID: HLS1024G
Catalog Number
HLS1024G
Color
Gray
Item Type
Modular SystemEasily Configured
Material
10 ft
Performance
- Weight Capacity - 45 lbs/ft
Specifications
UPC
662620820170
Length
120 in
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
24 in
Nema Rating
Heavy Duty
Performance
- Weight Capacity - 45 lbs/ft