HUBBELL MEXICO
NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black
Image of HLTSB12B NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black
Image of HLTSB12B NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB12B

NEXTFRAME® Ladder Rack Triangle Wall Support, 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB12B

Color

Black

Item Type

Modular SystemEasily Configured

Material

3.2 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819761

Dimensions

Width

12 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

540