Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs
Image of 5511 Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs
Image of 5511 Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs
play
play
+3
Image of 5511 Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

Brand: Raco

Catalog ID: 5511

Non-Metallic Floor Box for Concrete Pour, with 3/4 and 1 in. Hubs

  • RACOĀ® Nonmetallic floor box has been engineered from the inside out with features that reduce installation time and offer increased capabilities from one box in power, voice and data
  • HubbellĀ® nonmetallic floor boxes are economical to install and easy to level off
  • A wide choice of cover materials and finishes are available
  • 3 in. minimum pour depth
  • High strength rigid non-corrosive PVC construction
  • 117 cu. in. capacity
  • Temporary cover for concrete pours is provided

General

Application

Concrete

Catalog Number

5511

Color

Gray

Cover Shape

Round

Cover Type

Round

Material

Plastic

Number of Gang(s)

1-Gang

Product Family

Concrete Floor Boxes

Product Type

Floor Boxes

Type

Boxes

Type of Use

Concrete

UPC

050169055113

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

98 cu.in

Dimensions

6.69 in x 7.08 in x 6 in

Height

6 in

Length

6.69 in

Weight

1.928 lb

Width

7.08 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

120