Non-Metallic Round Floor Box Adapter Ring
Image of 6244 Non-Metallic Round Floor Box Adapter Ring

Non-Metallic Round Floor Box Adapter Ring

Brand: Raco

Catalog ID: 6244

Non-Metallic Round Floor Box Adapter Ring

General

Accessory Type

Adapter Rings

Catalog Number

6244

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

6244

Type

Accessories

Type of Use

Concrete

UPC

050169062449

Dimensions

Dimensions

4.79 in x 4.79 in x 0.97 in

Height

0.97 in

Length

4.79 in

Weight

0.153 lb

Width

4.79 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2880