OLB-8 - 3" LB Hub, Aluminum O Series Conduit Body
Image of OLB-8 OLB-8 - 3" LB Hub, Aluminum O Series Conduit Body

OLB-8 - 3" LB Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OLB-8

3" LB Hub, Aluminum O Series Conduit Body

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 173 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490328

Dimensions

Dimensions

15.25 in x 6.875 in x 5.25 in

Gross Weight with Packaging

4.82

Height

5.25 in

Hub Size

3"

Length

15.25 in

Width

6.875 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB