

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBA1A
Required for all PFB1 Applications
Accessory Type
Adapters
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBA1A
Color
Gray
Construction
Molded
EU RoHS Indicator
Material
Thermoplastic
Mounting Method
Cast Into Concrete
Mounting Type
Product Family
Flush Round - PFB Series
Specifications
Type
Non-Metallic Adapter Ring
UPC
783585342474
Dimensions
4.79 in x 4.79 in x 0.97 in
Height
0.97 in
Length
4.79 in
Weight
0.28 lb
Width
4.79 in
EU RoHS Indicator
Industry Standard(s)
Service
Single; Multi
Mounting Method
Cast Into Concrete
Carton Quantity
10
Pallet Quantity
2160