PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs
Image of PFBYA1 PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBYA1

Concrete Floorboxes, Flush, Round PVC Box Series, PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

“Y” Adapter to Peed Parallel Runs of ¾" PVC Conduit

General

Accessory Type

Y Adapter

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBYA1

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Material

Thermoplastic

Mounting Method

Into PFB1 Box

Series

Flush Round - PFB Series

Specifications

  • Floor Box Item - Y Adapter
  • Floor Box Version - Round
  • Material - PVC

Type

Non-Metallic Y adapter

UPC

783585342795

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Into PFB1 Box

Logistics

Carton Quantity

10

Pallet Quantity

1000