Rectangular, Metallic Floor Box Kit - Brass Finish Cover Plate
Image of 6500BR-5 Rectangular, Metallic Floor Box Kit - Brass Finish Cover Plate

Rectangular, Metallic Floor Box Kit - Brass Finish Cover Plate

Brand: Raco

Catalog ID: 6500BR-5

Rectangular, Metallic Floor Box Kit - Brass Finish Cover Plate

Contains low profile. 15A 125V tamper resistant receptacle

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6500BR-5

Color

Brass

Cover Shape

Rectangle

Cover Type

Rectangle

Material

Brass

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169953150

Dimensions

Dimensions

3.25 in x 5.313 in x 4.75 in

Height

4.75 in

Length

3.25 in

Size

1-Gang

Weight

1.393 lb

Width

5.313 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

504