
Brand: Bell
Catalog ID: 5372-0
Catalog Number
5372-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number Of Outlets
5
Thread Size
3/4 in
Type
Round/Splice Box
UPC
050169537206
Actual Depth
1.625 in
Cubic Capacity
16 cu.in
Depth
1.625 in
Height
5.53 in
Package Height
5.25 in
Package Length
1.625 in
Package Weight
0.58 lb
Package Width
4.203 in
Thread Size
3/4 in
Width
4.16 in
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number Of Outlets
5
Carton Quantity
16
Packaging Type
Shrinkwrap
Pallet Quantity
1728
Standard Package
16