Service Pedestal Frame Housing with Chase Nipple
Image of 6300 Service Pedestal Frame Housing with Chase Nipple
Image of 6300 Service Pedestal Frame Housing with Chase Nipple

Service Pedestal Frame Housing with Chase Nipple

Brand: Raco

Catalog ID: 6300

Service Pedestal Frame Housing with Chase Nipple

  • Rust resistant die-cast aluminum construction
  • Pedestal is 4-3/8 in. x 3 in. x 2-11/16 in
  • Adaptable to multiple applications for power or data

General

Accessory Type

Box

Catalog Number

6300

Material

Aluminum

Product Family

Floor Box Accessories

Product Type

Floor Boxes

Type

Housing Plates

UPC

050169063002

Dimensions

Dimensions

4.39 in x 2.69 in x 3.24 in

Height

3.24 in

Length

4.39 in

Trade Size

3/4 in

Weight

0.65 lb

Width

2.69 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

1000