

Brand: Burndy
Catalog ID: SP10
Application
For Accommodating A Broad Range Of 600 Volt Cables
Catalog Number
SP10
Color Code
Yellow
Connector Type
Seamless Butt Splice
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Polyvinylchloride
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
VINYLINK
Temperature Rating
105° C
Trade Name
VINYLINKā¢
Type
SP
UPC
781810710012
UPC 14 Digit GTIN
00781810710012
Cable Insulation Diameter Maximum
0.26 in
Dimension - Diameter Max Size inch
0.26 in
Dimension - L Length Overall mm
31 mm
Dimension - Length Overall inch
1.23 in
Dimension - Outside Diameter inch
0.26 in
Dimension - Strip Length inch
21/64 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 - 10 AWG
Conductor Size
12 - 10 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105° C
Connector Type
Seamless Butt Splice
Carton Quantity
480
Pallet Quantity
99999