Image of SP14 SP14, Vinyl Splice For 16 - 14 AWG

SP14, Vinyl Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: SP14

Copper Splice, 16-14 AWG, 1" Splice Length, Vinyl Insulated.

SP14.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP14

Color Code

Blue

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Polyvinylchloride

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810712016

UPC 14 Digit GTIN

00781810712016

Dimensions

Cable Insulation Diameter Maximum

0.18 in

Dimension - Diameter Max Size inch

0.18 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Outside Diameter inch

0.18 in

Dimension - Strip Length inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 - 14 AWG

Conductor Size

16 - 14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

600

Pallet Quantity

99999