Image of SP16 SP16, Vinyl Splice For 22 - 16 AWG

SP16, Vinyl Splice For 22 - 16 AWG

Brand: Burndy

Catalog ID: SP16

Copper Splice, 22-16 AWG, 1" Splice Length, Vinyl Insulated, Tin Plated.

SP16.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP16

Color Code

Red

Connector Type

Seamless Butt Splice

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Polyvinylchloride

Material

Copper

Plated

Yes

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810714010

UPC 14 Digit GTIN

00781810714010

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Diameter Max Size inch

0.14 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Strip Length inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG;17 AWG;16 AWG

Conductor - Copper Solid Size Range

20 -16 AWG

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG

Conductor - Copper Str Size Range

22 - 16 AWG

Conductor Size

22 - 16 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1200

Pallet Quantity

99999