Straight Blade Devices, Male Plug, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P
Image of HBL1447 Straight Blade Devices, Male Plug, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P

Straight Blade Devices, Male Plug, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1447

Straight Blade Devices, Male Plug, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P, Yellow, Single Pack.

Weatherproof Boot

General

Application

Industrial/Commercial Grade

Catalog Number

HBL1447

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

Insulgrip Plug

Material

Polycarbonate

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current,Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the deviceTerminal Accommodation #18-#12 AWG. Stranded copper wire only.Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability: UL 94 V-2,IP Suitability: IP20
  • Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Elastogrip

Specifications

  • Assembly Screws - Plated steel
  • Blade Holder - Nylon
  • Blades - .060" (1.5) Brass
  • Housing - PVC
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Type

Plug

UPC

783585013015

Dimensions

Dimensions

2.19 in x 1.55 in x 2.19 in

Display Size

Standard Sized Product

Height

2.19 in

Length

2.19 in

Weight

0.15 lb

Width

1.55 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting: Certified for current interrupting at full rated current,Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the deviceTerminal Accommodation #18-#12 AWG. Stranded copper wire only.Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability: UL 94 V-2,IP Suitability: IP20
  • Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

4050