
Brand: Bryant
Catalog ID: 9452ANPB
Angled
Application
Heavy Duty
Catalog Number
9452ANPB
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786676404
Display Size
Standard Sized
Weight
1 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
14-50P
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
1200