Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
+2
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack

Brand: Bryant

Catalog ID: 9550ANPB

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • Nylon
  • 50A 125V

Angled

General

Application

Heavy Duty

Catalog Number

9550ANPB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786676879

Dimensions

Display Size

Standard Sized

Weight

0.9 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-50P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10