Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow
Image of BRY5965Y Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow
Image of BRY5965Y Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow
Image of BRY5965Y Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow
Image of BRY5965Y Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow
Image of BRY5965Y Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow

Straight Blade Devices,Male Plug,Valise Series,IG/CG,15A 125V,5-15P,Yellow

Brand: Bryant

Catalog ID: BRY5965Y

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

  • Valise Series
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

BRY5965Y

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Commercial

Style

Heavy Duty

Type

Plug

UPC

781786005853

Dimensions

Dimensions

1.88 in x 1.25 in x 1.13 in

Display Size

Standard Sized

Height

1.13 in

Length

1.88 in

Weight

0.2 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

3600