Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Horn Switch, Single Pole, Reduced, 12V DC, Screw Terminals, Black
Image of MH11 Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Horn Switch, Single Pole, Reduced, 12V DC, Screw Terminals, Black
Image of MH11 Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Horn Switch, Single Pole, Reduced, 12V DC, Screw Terminals, Black

Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Horn Switch, Single Pole, Reduced, 12V DC, Screw Terminals, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MH11

Marine Grade Panel Mount Horn Switch, Single-Pole, 12V DC, Screw Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Horn Switch
  • Single Pole

General

Catalog Number

MH11

Color

Specifications

  • Terminals - .25 Inch
  • Typical Applications - For remote operation of horn

UPC

783585904108

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10