TB67SA - 2" TB Hub, Aluminum Duraloy 7 Conduit Body,
Image of TB67SA TB67SA - 2" TB Hub, Aluminum Duraloy 7 Conduit Body,

TB67SA - 2" TB Hub, Aluminum Duraloy 7 Conduit Body,

Brand: Killark

Catalog ID: TB67SA

2" TB Hub, Aluminum Duraloy 7 Conduit Body,

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

TB67SA

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

TB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936080758

Dimensions

Dimensions

9.625 in x 6.25 in x 3.875 in

Gross Weight with Packaging

1.88

Height

3.875 in

Hub Size

2"

Length

9.625 in

Width

6.25 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

TB