TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, 40" Cord
Image of RP646 TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, 40" Cord

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, 40" Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP646

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, 40" Cord

  • Residential Grade
  • Male Plug
  • 15A 125V

General

Catalog Number

RP646

EU RoHS Indicator

Yes

Series

Plugs & Connectors

Type

Plugs

UPC

883778112553

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10