

Brand: Killark
Catalog ID: VJH-2
For use with VJ Series outlet boxes.
Application
Hub cover for use with VJ Series round boxes, and for hanging pendant fixtures. Cover mounting centers are 3-1/2" and will accommodate 4" round or octagonal box covers and devices. Screw holes are 8-32 size. Gaskets are required for wet and damp locations
Catalog Number
VJH-2
Color
Gray
Cover Type
Hub
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Type
Hub Cover
UPC
783936770031
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.29
Height
3 in
Hub Size
3/4"
Length
1 in
Width
3 in
CSA File Number
LR11852
UL File Number
E30107 & E3397
Carton Quantity
5