VLJX-3 - VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In
Image of VLJX-3 VLJX-3 - VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In

VLJX-3 - VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In

Brand: Killark

Catalog ID: VLJX-3

VJ Series - Aluminum Outlet Box With Lugs - Medium/2-1/4 In - Hub Size 1 In

Complies with NEMA 3, 4, and IPX6 (when gasketed). Supports up to 125 pounds.

General

Catalog Number

VLJX-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VJ Series

Type

Outlet Box

UPC

783936780092

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

1.18

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E30107 & E3397

Configuration

Hub Pattern

X

Logistics

Carton Quantity

15