WH-3AG - 1" Aluminum Weather Proof Conduit Hub w/ Ground
Image of WH-3AG WH-3AG - 1" Aluminum Weather Proof Conduit Hub w/ Ground
*Representative image
Image of WH-3AG WH-3AG - 1" Aluminum Weather Proof Conduit Hub w/ Ground

WH-3AG - 1" Aluminum Weather Proof Conduit Hub w/ Ground

Brand: Killark

Catalog ID: WH-3AG

1" Aluminum Weather Proof Conduit Hub w/ Ground

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

General

Catalog Number

WH-3AG

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

WH Series

Type

Weatherproof Conduit Hub With Ground Screw

UPC

783936109916

Dimensions

Hub Size

1"

Certifications And Compliance

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

10