Y3426R, Compression Splice Reducer Adapter, Cu
Image of Y3426R Y3426R, Compression Splice Reducer Adapter, Cu
Image of Y3426R Y3426R, Compression Splice Reducer Adapter, Cu

Y3426R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3426R

Y3426R, Compression Splice Reducer Adapter, Cu, 500 kcmil Cu Size reduced to 2/0 AWG Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3426R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

UPC

781810001059

UPC 14 Digit GTIN

00781810001059

Dimensions

Dimension - B Length inch

2.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Outside Diameter inch

0.821 in

Dimensions

2.5 in x 0.821 in x 0.821 in

Height

0.821 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

50

Pallet Quantity

5800