

Brand: Burndy
Catalog ID: YCS26RL
Catalog Number
YCS26RL
Connector Type
Splice
Die Index
659
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Partial Tension)
Product Type
Compression
Trade Name
UNISPLICEā¢
UPC
781810015018
UPC 14 Digit GTIN
00781810015018
Dimension - B Length inch
2.7 in
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.56 in
Dimension - Outside Diameter inch
0.83 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
2/0 (7) AWG
Conductor - AAAC 5005 Size Range
2/0 (7) AWG
Conductor - AAAC 6201 Size
2/0 (7) AWG
Conductor - AAAC 6201 Size Range
2/0 (7) AWG
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 (7) AWG
Conductor - AL Str Size Range
2/0 (7) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
9800