
Brand: Burndy
Catalog ID: YCS30R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS30R
Connector Type
Splice
Die Index
251
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810015032
UPC 14 Digit GTIN
00781810015032
Dimension - B Length inch
3.18 in
Dimension - L Length Overall mm
165 mm
Dimension - Length Overall inch
6.47 in
Dimension - Outside Diameter inch
1 in
Conductor - AAAC 5005 Size
312.8 (19)
Conductor - AAAC 5005 Size Range
312.8 (19) kcmil
Conductor - AAAC 6201 Size
312.8 (19)
Conductor - ACSR Str Size
266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge
Conductor - AL Str Size
266.8 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
7400