
Brand: Burndy
Catalog ID: YCT2626
Catalog Number
YCT2626
Connector Type
Splice
Die Index
166
Die Index Run Side
166
Die Index Tap Side
166
Material
Copper
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Trade Name
HYTEE™
UPC
781810014332
UPC 14 Digit GTIN
00781810014332
Dimension - B Length fraction
1-1/11 in
Dimension - B Length inch
1.09 in
Dimension - Height fraction
3-1/4
Dimension - Height inch
3.26 in
Dimension - Height mm
82.8 mm
Dimension - L Length Overall mm
143 mm
Dimension - Length BB inch
1.7 in
Dimension - Length Overall inch
5.62 in
Dimension - Outside Diameter inch
0.71 in
Dimension - Width fraction
1-7/50 in
Dimension - Width inch
0.97 in
Dimension - Width mm
25 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Run Range
2/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor - Copper Str Tap Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
8
Pallet Quantity
3712