
Brand: Burndy
Catalog ID: YDS28
Application
For Stranded Copper Conductors
Catalog Number
YDS28
Connector Type
Splice
Die Index
168
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS
UPC
781810821015
UPC 14 Digit GTIN
00781810821015
Dimension - B Length inch
3.27 in
Dimension - L Length Overall mm
176 mm
Dimension - Length Overall inch
6.91 in
Dimension - Outside Diameter inch
0.89 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
20
Pallet Quantity
1960