
Brand: Burndy
Catalog ID: YDS291AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS291AT
Connector Type
Splice
Die Index
251
Insulation
Y
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810015889
UPC 14 Digit GTIN
00781810015889
Dimension - B Length fraction
4-1/4 in
Dimension - B Length inch
4.25 in
Dimension - L Length Overall mm
219 mm
Dimension - Length Overall inch
8.62 in
Dimension - Outside Diameter inch
0.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size
4/0
Conductor - ACSR Cmpt Size Range
4/0
Conductor - ACSR Str Size
4/0 (6/1) Penquin
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin
Conductor - AL Str Size
266.8(7)kcmil
Conductor - AL Str Size Range
266.8
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Pallet Quantity
6000