

Brand: Burndy
Catalog ID: YDS6C
Application
For Stranded Copper Conductors
Catalog Number
YDS6C
Connector Type
Splice
Die Index
161
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICEā¢
Type
YDS - C
UPC
781810821077
UPC 14 Digit GTIN
00781810821077
Dimension - B Length fraction
1-13/50 in
Dimension - B Length inch
1.26 in
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.77 in
Dimension - Outside Diameter inch
0.32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
1
Carton Quantity
100
Pallet Quantity
46400