Image of YF1818ID YF1818ID, Covered Ferrule For 18 AWG
Image of YF1818ID YF1818ID, Covered Ferrule For 18 AWG

YF1818ID, Covered Ferrule For 18 AWG

Brand: Burndy

Catalog ID: YF1818ID

Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 18 AWG, 0.95" L, Tin Plated, Red.

Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits.The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Series: D, Recommended Tooling: YF3206TOOL, YF2610TOOL, YF2214TOOL, YF2210TOOL

General

Application

For Use On Copper Conductor

Catalog Number

YF1818ID

Connector Type

End Termination

Insulation

Y

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Product Family

COMPRESSION

Product Type

FERRULE

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

781810483220

UPC 14 Digit GTIN

00781810483220

Dimensions

Dimension - D inch

0.07 in

Dimension - D1 inch

0.06 in

Dimension - D2 inch

0.11 in

Dimension - Length Side A inch

0.95 in

Dimension - Length Side B inch

0.71 in

Conductor Related

Conductor - Copper Solid Size

18 AWG

Conductor - Copper Str Size

18 AWG

Conductor Size

18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

End Termination