YGS28 Compression Grounding Splice, 4/0 AWG Cu
Image of YGS28 YGS28 Compression Grounding Splice, 4/0 AWG Cu

YGS28 Compression Grounding Splice, 4/0 AWG Cu

Brand: Burndy

Catalog ID: YGS28

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: 4/0 str.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGS28

Connector Type

Splice

Die Index

15

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splices

UPC

781810220429

UPC 14 Digit GTIN

00781810220429

Dimensions

Dimension - B Length fraction

1-7/20 in

Dimension - B Length inch

1.57 in

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.37 in

Dimension - Outside Diameter inch

0.69 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 Str.

Conductor - Copper Str Size Range

4/0 Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

  • UL 486A-486B
  • UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

9600