

Brand: Burndy
Catalog ID: YS36L
Application
Wire Splice
Catalog Number
YS36L
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
22
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810526408
UPC 14 Digit GTIN
00781810526408
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - L Length Overall mm
82 mm
Dimension - Length Overall inch
3.22 in
Dimension - Strip Length inch
1-7/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Compact Size
600
Conductor - Copper Str Size
600 kcmil
Conductor - Material
COPPER
Conductor Size
600 KCMIL
Conductor Type
CODE
Wire Size
600 kcmil
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Carton Quantity
6