YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel
Image of YS44L YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel
Image of YS44L YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel

YS44L, Compression Splice, 1000 kcmil Cu, Standard Barrel

Brand: Burndy

Catalog ID: YS44L

1000 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 27 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS44L

Color Code

White

Connector Type

STANDARD BARREL

Die Index

27

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

UPC

781810527757

UPC 14 Digit GTIN

00781810527757

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - L Length Overall mm

109 mm

Dimension - Length Overall inch

4.28 in

Dimension - Strip Length inch

1-15/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Compact Size

1000

Conductor - Copper Str Size

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Wire Size

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

4

Pallet Quantity

2304