

Brand: Burndy
Catalog ID: YSCM133
Application
Wire Splice
Catalog Number
YSCM133
Color Code
Black
Connector Type
Splice
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Parallel Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358559
UPC 14 Digit GTIN
00781810358559
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
1-1/16
Dimensions
0.81 in x 0.64 in x 0.64 in
Height
0.64 in
Length
0.81 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.64 in
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size
1/0 ;2/0 AWG
Conductor - Copper Str Size Range
1/0 -2/0 AWG
Conductor - Material
COPPER
Conductor Size
104,960-133,220 CMILS
Conductor Type
CODE
Wire Range
104,960 - 133,220 Circular Mils
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
200
Pallet Quantity
69600