

Brand: Burndy
Catalog ID: YSM14
Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Catalog Number
YSM14
Connector Type
Parallel Splice
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINKā¢
Type
YSM
UPC
781810805817
UPC 14 Digit GTIN
00781810805817
Dimension - Length Overall inch
0.25 in
Dimension - Outside Diameter inch
0.16 in
Dimension - Strip Length inch
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
20 AWG-14 AWG
Conductor Size
477 - 4,107 cmils
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
90
Connector Type
Parallel Splice
Carton Quantity
1000