
Brand: Burndy
Catalog ID: YSR2CFX8CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR2CFX8CFXLTCKITC
Color Code
Brown, Red
Color Code - Side A
Brown
Color Code - Side B
Red
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
10/49
Die Index - Element A
10
Die Index - Element B
49
Die Index Run Side
10
Die Index Tap Side
49
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473948
UPC 14 Digit GTIN
00781810473948
Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.82 in
Dimension - L Length Overall mm
45 mm
Dimension - Length BB inch
0.60 in
Dimension - Length Overall inch
2.02 in
Dimension - Strip Length inch
0.78 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
2 AWG
Conductor - Copper Flex G Size A
2 AWG
Conductor - Copper Flex G Size B
8 AWG
Conductor - Copper Flex G Tap
8 AWG
Conductor - Copper Flex H Run
2 AWG
Conductor - Copper Flex H Size A
2 AWG
Conductor - Copper Flex H Size B
8 AWG
Conductor - Copper Flex H Tap
8 AWG
Conductor - Copper Flex I Run
2 AWG
Conductor - Copper Flex I Size A
2 AWG
Conductor - Copper Flex I Size B
8 AWG
Conductor - Copper Flex I Tap
8 AWG
Conductor - Copper Flex K Run
2 AWG
Conductor - Copper Flex K Size A
2 AWG
Conductor - Copper Flex K Size B
8 AWG
Conductor - Copper Flex K Tap
8 AWG
Conductor - Copper Flex M Run
2 AWG
Conductor - Copper Flex M Size A
2 AWG
Conductor - Copper Flex M Size B
8 AWG
Conductor - Copper Flex M Tap
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size
2 AWG-8 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-8 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG-8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
25
Pallet Quantity
6000