
Brand: Burndy
Catalog ID: YSR3126FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3126FXLTCKITC
Color Code
Red, Pink
Color Code - Side A
Red
Color Code - Side B
Black
Connector Type
STANDARD BARREL KITS
Die Index
18/13
Die Index - Element A
18
Die Index - Element B
13
Die Index Run Side
18
Die Index Tap Side
13
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYREDUCER™
UPC
781810458839
UPC 14 Digit GTIN
00781810458839
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.49 in
Dimension - L Length Overall mm
82 mm
Dimension - Length BB inch
1.16 in
Dimension - Length Overall inch
3.24 in
Dimension - Strip Length inch
1.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Tap
2/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Tap
2/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Tap
2/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Tap
2/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Tap
2/0 AWG
Conductor - Copper Str Size
350 KCMIL-2/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL-2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Pallet Quantity
1728