
Marca: Raco
ID del Catálogo: 2026
To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

Catalog Number
2026
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Steel
UPC
050169020265
Dimensions
2.992 in x 1.917 in x 2.453 in
Height
2.453 in
Length
2.992 in
Trade Size
1-1/2 in
Weight
0.392 lb
Width
1.917 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
3600