
Marca: Raco
ID del Catálogo: 1215
Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

Catalog Number
1215
Conduit Type
Rigid/IMC
Connector Type
Grounding
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169012154
Dimensions
1.281 in x 2.125 in x 2.5 in
Height
2.5 in
Length
1.281 in
Trade Size
1-1/4 in
Weight
0.169 lb
Width
2.125 in
Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Grounding
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12375