1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Image of B243641 1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
Descontinuado

1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: B243641

Flush Concrete Floor Box Series, 1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.25" Minumim Depth of Pour
  • Fully-Adjustable
  • Caja de suelo rectangular de hormigón enrasada
  • Hierro fundido de un solo paso
  • Profundidad mínima de vaciado de 3,25"
  • Totalmente ajustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B243641

Color

Brass Flange

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Size

2-Gang

Type

1-Gang Deep Rectangular Cast Iron Box

UPC

783585100500

Dimensiones

Dimensions

4.69 in x 4.69 in x 3.15 in

Height

3.15 in

Length

4.69 in

Size

2-Gang

Width

4.69 in

Relacionado con el Conductor

Cable Entry

From Top

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuración

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logística

Carton Quantity

4