
Marca: Bell
ID del Catálogo: 5330-0
Catalog Number
5330-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
4
Thread Size
3/4 in
Type
1-Gang
UPC
050169533000
Actual Depth
2.142 in
Altura del paquete
4.565 in
Ancho del paquete
2.816 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Longitud del paquete
2.148 in
Peso del paquete
0.63 lb
Thread Size
3/4 in
Width
2.816 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
4
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
2160
Standard Package
20